Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Weidmüller
Description
2666950000 - HDC HE 16 FQT
Nomenclature
Weidmueller 2666950000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2666950000
MANUTYPEDESC
Manufacturer Type Description
HDC HE 16 FQT
DESCSHORT
Description short
Insert de contact (connecteurs débrochables industriels) Femelle, 500 V, 16 A, Nombre de pôles: 16, SNAP IN, Taille: 6
DESCLONG
Description long
Insert pour connecteur débrochable industriel, composé d'un élément de contact et d'un corps isolant.
GTIN
GTIN-Code
4050118898200
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1 mm²
AAB940
min. connectable conductor cross-section multiple wire
1 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
16 A
AAT080
Pole number
16
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
1 mm²
BAC740
Min. line cross section, rigid
1 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.079 kg
BAB577
depth
36.300 mm
BAA020
height
84.500 mm
BAF016
width
33.900 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
2D