Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
FIBRO
Description
2667.iso.3. - POLY STRIP stripper unit, rectangle, for ISO 8020 punch
Bill of material
2667.HA3A.0610.0600.A
BC
Order No.
DOC
Catalog page
2667_iso_3.pdf
DSCHAFT
Punch diameter
mm
L
Punch length
mm
L1
Abstreiferbuchse Länge
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
AV
Cutting form position
°
S
Stroke
SMAX
Stroke max.
6.500
FA
Abstreifkraft max.
N
A
mm
B
mm
D
mm
A1
Bef.Stich X
mm
A2
mm
A3
Bef.Stich Y
mm
B4
mm
D1
Durchgangsb. Zylinderschraube
mm
D2
Senkungsdurchmesser
mm
D3
Federbohrung
mm
E2
mm
R1
mm
R2
mm
DHS
FBD1
10.000
L2
Punch length
55.500 mm
ZTC
Customs tariff number
82073010
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D