Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2668360000 - HDC MHP70 M 16
Bill of material
Weidmueller 2668360000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2668360000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP70 M 16
DESCSHORT
Short Description
Contact (industry plug-in connectors) Male, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118802795
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
male
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
70 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
16 mm
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D