Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2668970000 - APP ITB 2.5 BB BL
Bill of material
Weidmueller 2668970000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2668970000
MANUTYPEDESC
Manufacturer Type Description
APP ITB 2.5 BB BL
DESCSHORT
Short Description
Partition plate (terminal) 102.9 mm x 50.21 mm, blue
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675030553
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D