Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2669110000 - AEP ITB 4 BB
Bill of material
Weidmueller 2669110000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2669110000
MANUTYPEDESC
Manufacturer Type Description
AEP ITB 4 BB
DESCSHORT
Short Description
End plate (terminals) beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675266341
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
AAF040
Mass
0.007 kg
BAA020
height
108.784 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D