Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2669640000 - IE-FC-DFM-KNOB-4X
Bill of material
Weidmueller 2669640000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2669640000
MANUTYPEDESC
Manufacturer Type Description
IE-FC-DFM-KNOB-4X
DESCSHORT
Short Description
Component housing, Colour: black (similar to RAL 9005) IP65, in closed state
DESCLONG
Long Description
Component housing with multiple functions in a single frame. A component housing is easy to install and can be fitted with a wide range of data, signal and power modules. The compact housing offers impact resistance and meets the requirements of IP 65 protection class. It can also be equipped with a lock and corresponding key.
GTIN
4050118800531
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.825 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D