Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
266L PCX Hub City Models - 260 Series PCX
Bill of material
0230-08319
PN
Part No.
0230-08319
MN
Model Number
266L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Derscripton
266L 5/1 L WR 56C 1.000
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.6260 Inch
A
4.360 Inch
B
1.8740 Inch
D
2.938 Inch
E
7.438 Inch
G
56C Nema Frame
I
5.192 Inch
I2
5.004 Inch
N
6.500 Inch
N2
6.500 Inch
S
0.660 Inch
T
2.965 Inch
U
1.00125 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/2
Z
3.6250 Inch
ZT
6.5900 Inch
D4
3.8900 Inch
AA
4.875 Inch
BB
2.4375 Inch
CC
2.688 Inch
DD
1.3440 Inch
EE
3/8-16UNC - 2B
FF
0.700 Inch
GG
0.700 Inch
HH
6.375 Inch
JJ
3.1875 Inch
KK
3.375 Inch
LL
1.6875 Inch
MM
3/8-16UNC -2B
NN
0.700 Inch
OO
0.700 Inch
PP
5.750 Inch
RR
0.3645 Inch
SS
0.3125 Inch
TT
6.750 Inch
WW
8.700 Inch
YY
8.000 Inch
XX
0.40625 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D