Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2681480000 - SAISP-4A-4/8-M12
Kusovník
Weidmueller 2681480000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2681480000
MANUTYPEDESC
Manufacturer Type Description
SAISP-4A-4/8-M12
DESCSHORT
Description short
Kulatý zásuvný konektor (přizpůsobitelný na pracovišti) pin, rovný, PUSH IN, M12, 0.14 mm², 0.75 mm², 4 - 8 mm, Počet pólů: 4, Připojení stínění: Ne
DESCLONG
Description long
Kruhové konektory pro individuální sestavu vodičů. Prostorově úsporné provedení.
GTIN
GTIN-Code
4050118759358
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Nickel/gold
AAF726
rated current
4 A
AAS458
Conductor connection method
Push-in connection
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
4 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Polyamide (PA)
BAD993
shielded
No
BAH005
rated voltage
250 V
AAF040
Mass
0.019 kg
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D