Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700499 - PSR-MC30-2NO-1DO-24DC-SP
Bill of material
PHOENIX CONTACT 2700499
MANUID
Product number of the Manufacturer
2700499
DESCSHORT
Short Description
Safety relays
DESCLONG
Long Description
Safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, 1- or 2-channel operation, automatic or manual, monitored start, cross-circuit detection, 2 enabling current paths, US = 24 V DC, plug-in Push-in terminal block
MANUTYPEDESC
Manufacturer Type Description
PSR-MC30-2NO-1DO-24DC-SP
PREVIEW
Preview
INTNO
International product number
4046356912877
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
152
BAA303
Power loss, static, current-independent [Pls]
5.500 W
AAP798
Application standards
EN 60664-1
BAF016
width
12.6 mm
BAA020
height
116.35 mm
AAF040
net weight
0.155 kg
BAB577
depth
114.5 mm
BAD831
Design of electrical connection
Spring pulley connection
BAB888
Design
Basic device
BAD304
Bearing track assembly possible
Yes
BAB894
Design
Safety relays
BAD470
detachable terminals present
Yes
AAB960
min. rated control voltage Us with DC
24 V
BAC050
Type of actuation
DC
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAI230
number of outputs, signaling function, undelayed, with contact
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
2
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP405
Number of contacts, safety related, delayed, with contacts
0
BAC193
Design
2-channel
BAD722
suitable for safety functions
Yes
BAD414
Feedback circuit present
Yes
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
Yes
BAD641
Approval for UL present
Yes
AAO382
safety integrity level (SIL)
SIL 3
AAJ011
max. delay-on energization time
0.250 s
AAB941
min. response delay time
0.175 s
AAC131
Stop Category acc. to IEC 60204
0
BAD430
Start input present
No
BAD934
Muting possible
No
AAB701
suitable for monitoring solenoid switches
Yes
AAB702
suitable for monitoring proximity switches
No
AAB703
suitable for monitoring EMERGENCY-OFF circuits
Yes
AAB704
suitable for monitoring optoelectronic protection devices
No
AAB705
suitable for monitoring position switches
Yes
AAB706
suitable for monitoring tactile sensors
No
AAB707
suitable for monitoring valves
No
AAO663
GTIN
4046356912877
AAW338
Manufacturer product designation
Safety relays
AAU734
Manufacturer product description
Safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, 1- or 2-channel operation, automatic or manual, monitored start, cross-circuit detection, 2 enabling current paths, US = 24 V DC, plug-in Push-in terminal block
AAO057
Product type
PSR-MC30-2NO-1DO-24DC-SP
AAY811
URI of the product
http://www.phoenixcontact.com/product/2700499
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D