Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702524 - PSR-PS22-1NO-1NC-24VDC-SC
Bill of material
PHOENIX CONTACT 2702524
MANUID
Product number of the Manufacturer
2702524
DESCSHORT
Short Description
Coupling relay
DESCLONG
Long Description
Coupling relay for SIL 3 high and low-demand applications, couples digital output signals to the I/O, 1 enabling current path, 1 confirmation current path, safe state off applications, test pulse filter, fixed screw terminal block
MANUTYPEDESC
Manufacturer Type Description
PSR-PS22-1NO-1NC-24VDC-SC
PREVIEW
Preview
BAD854
Category safety pursuant to EN 954-1
Invalid
INTNO
International product number
4055626280240
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
132
BAA303
Power loss, static, current-independent [Pls]
3.280 W
AAP798
Application standards
EN 60664-1, EN 60079-7, EN 60079-15
BAF016
width
6.8 mm
BAA020
height
93.1 mm
AAF040
net weight
0.071494 kg
BAB577
depth
102.5 mm
BAD831
Design of electrical connection
Screw connection
BAB888
Design
Basic device
BAD304
Bearing track assembly possible
Yes
BAB894
Design
Coupling relay
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
24 V
BAC050
Type of actuation
DC
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAI230
number of outputs, signaling function, undelayed, with contact
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP405
Number of contacts, safety related, delayed, with contacts
0
BAC193
Design
1 and 2 channel
BAD722
suitable for safety functions
Yes
BAD414
Feedback circuit present
No
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
Yes
BAD641
Approval for UL present
Yes
AAO382
safety integrity level (SIL)
SIL 3
AAJ011
max. delay-on energization time
0.150 s
AAC131
Stop Category acc. to IEC 60204
0
BAD430
Start input present
No
BAD934
Muting possible
No
AAB701
suitable for monitoring solenoid switches
No
AAB702
suitable for monitoring proximity switches
No
AAB703
suitable for monitoring EMERGENCY-OFF circuits
No
AAB704
suitable for monitoring optoelectronic protection devices
No
AAB706
suitable for monitoring tactile sensors
No
AAB707
suitable for monitoring valves
No
AAO663
GTIN
4055626280240
AAW338
Manufacturer product designation
Coupling relay
AAU734
Manufacturer product description
Coupling relay for SIL 3 high and low-demand applications, couples digital output signals to the I/O, 1 enabling current path, 1 confirmation current path, safe state off applications, test pulse filter, fixed screw terminal block
AAO057
Product type
PSR-PS22-1NO-1NC-24VDC-SC
AAY811
URI of the product
http://www.phoenixcontact.com/product/2702524
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D