Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702924 - PSR-SCP-42-230UC/URM4/4NO/2NC
Bill of material
PHOENIX CONTACT 2702924
MANUID
Product number of the Manufacturer
2702924
DESCSHORT
Short Description
Extension module
DESCLONG
Long Description
1- or 2-channel contact extension with wide range input, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4, PL e in accordance with EN ISO 13849, plug-in screw terminal block, width: 22.5 mm
MANUTYPEDESC
Manufacturer Type Description
PSR-SCP-42-230UC/URM4/4NO/2NC
PREVIEW
Preview
AAB959
min. rated control voltage Us with AC 60 Hz
42 V
AAB958
min. rated control voltage Us with AC 50 Hz
42 V
AAB960
min. rated control voltage Us with DC
42 V
INTNO
International product number
4055626429106
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
16.100 W
AAP798
Application standards
EN 60664-1
BAF016
width
22.6 mm
BAA020
height
99 mm
AAF040
net weight
0.199 kg
BAB577
depth
114.5 mm
BAD831
Design of electrical connection
Screw connection
BAB888
Design
Extension unit
BAD304
Bearing track assembly possible
Yes
BAB894
Design
Extension module
BAD470
detachable terminals present
Yes
BAC050
Type of actuation
AC/DC
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAI230
number of outputs, signaling function, undelayed, with contact
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP405
Number of contacts, safety related, delayed, with contacts
0
BAC193
Design
1 and 2 channel
BAD722
suitable for safety functions
Yes
BAD414
Feedback circuit present
No
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
Yes
BAD641
Approval for UL present
No
AAO382
safety integrity level (SIL)
SIL 3
AAJ011
max. delay-on energization time
0.100 s
AAC131
Stop Category acc. to IEC 60204
0
BAD934
Muting possible
No
AAB701
suitable for monitoring solenoid switches
No
AAB702
suitable for monitoring proximity switches
No
AAB703
suitable for monitoring EMERGENCY-OFF circuits
No
AAB704
suitable for monitoring optoelectronic protection devices
No
AAB706
suitable for monitoring tactile sensors
No
AAB707
suitable for monitoring valves
No
AAO663
GTIN
4055626429106
AAW338
Manufacturer product designation
Extension module
AAU734
Manufacturer product description
1- or 2-channel contact extension with wide range input, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4, PL e in accordance with EN ISO 13849, plug-in screw terminal block, width: 22.5 mm
AAO057
Product type
PSR-SCP-42-230UC/URM4/4NO/2NC
AAY811
URI of the product
http://www.phoenixcontact.com/product/2702924
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D