Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2705620000 - UR20-2AI-UI-16
Bill of material
Weidmueller 2705620000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2705620000
MANUTYPEDESC
Manufacturer Type Description
UR20-2AI-UI-16
DESCSHORT
Short Description
Analogue input module (I/O)
DESCLONG
Long Description
Analogue input module for transmission of analog signals.
GTIN
4064675071204
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.082 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D