Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2706412 - UTA 130
Bill of material
PHOENIX CONTACT 2706412
MANUID
Product number of the Manufacturer
2706412
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, color: Blue chromate, iridescent, width: 52 mm
MANUTYPEDESC
Manufacturer Type Description
UTA 130
PREVIEW
Preview
INTNO
International product number
4017918822743
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.147 kg
BAC818
Assembly
DIN rail mounting
BAB664
material
Zink print cast
AAO663
GTIN
4017918822743
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
Universal DIN rail adapter for screwing on switchgear
AAU731
Manufacturer product family
UTA
AAO057
Product type
UTA 130
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
79070000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D