Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2710170000 - EP TTB 6
Bill of material
Weidmueller 2710170000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2710170000
MANUTYPEDESC
Manufacturer Type Description
EP TTB 6
DESCSHORT
Short Description
End plate (terminals) 100 mm x 2.1 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118822229
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.005 kg
BAA020
height
100 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D