Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2710460000 - LL TTB 6/6
Bill of material
Weidmueller 2710460000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2710460000
MANUTYPEDESC
Manufacturer Type Description
LL TTB 6/6
DESCSHORT
Short Description
Locking lever (terminal)
DESCLONG
Long Description
A locking lever is used on the WDT 1.5 terminal. The dimensions of the terminal are kept to a minimum by incorporating a small-format toggle switch. Actuation of the toggle switch is made much easier by an extended lever arm in the form of a ratchet lever. It is also possible to combine multiple ratchet levers in order to switch several terminals simultaneously.
GTIN
4050118848212
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D