Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2715560000 - KTB MOPL 3555 MSZN
明細表
Weidmueller 2715560000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2715560000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 3555 MSZN
DESCSHORT
Description short
安装板(外壳), Klippon TB (Terminal Box) 489 x 295 x 1.5 mm, 不锈钢板, 经镀锌处理的, 银色
DESCLONG
Description long
用于在外壳内安装端子导轨或电气设备的安装板。
GTIN
GTIN-Code
4064675047469
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
1.745 kg
BAA020
height
295 mm
BAF016
width
489 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D