Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2716000000 - TS 35X7.5 2M/CRN 316L
Bill of material
Weidmueller 2716000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2716000000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5 2M/CRN 316L
DESCSHORT
Short Description
Terminal rail, Accessories, 35 x 7.5 x 2000 mm, Stainless steel 1.4404 (316L) untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118769210
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
1 mm
BAA018
length
2000 mm
BAA020
height
35 mm
BAB664
material
stainless steel - 1.4404
BAE496
min. thickness
1 mm
BAF016
width
7.500 mm
BAF785
Surface
untreated
AAF040
Mass
0.340 kg
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D