Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2716810000 - HDC 06B AF WM COVER
Bill of material
Weidmueller 2716810000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2716810000
MANUTYPEDESC
Manufacturer Type Description
HDC 06B AF WM COVER
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cover for lower part of housing, Screw, Size: 3, IP66 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118807097
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
No
AAM489
shackle position
without
BAA097
color of housing
gray
BAA351
color
gray
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAD388
Flap cover present
Yes
AAF040
Mass
0.046 kg
BAB577
depth
39.300 mm
BAA020
height
123.426 mm
BAF016
width
54.843 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D