Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2726020000 - IE-BHD-SPE-M8-OT-FP
Bill of material
Weidmueller 2726020000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2726020000
MANUTYPEDESC
Manufacturer Type Description
IE-BHD-SPE-M8-OT-FP
DESCSHORT
Short Description
housing (industrial ethernet) IP67
DESCLONG
Long Description
Empty housing especially for Industrial Ethernet connectors.
GTIN
4050118810776
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAT099
Color number according to RAL
7001
BAB664
material
Brass
BAD304
Bearing track assembly possible
No
BAF785
Surface
nickel-plated
BAG975
degree of protection
IP67
AAF040
Mass
0.003 kg
BAB577
depth
18 mm
BAA020
height
13 mm
BAF016
width
14.200 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D