Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2727410000 - RS VERT 8P 24VDC Z UL V1
Kusovník
Weidmueller 2727410000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2727410000
MANUTYPEDESC
Manufacturer Type Description
RS VERT 8P 24VDC Z UL V1
DESCSHORT
Description short
Modul rozhraní se svorkou, konektor, PUSH IN
DESCLONG
Description long
Modul přenosu jako rozhraní se svorkami a konektory.
GTIN
GTIN-Code
4064675000433
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Plug terminal connection
BAB431
mounting type
G track G32
BAH005
rated voltage
24 V
AAF040
Mass
0.201 kg
BAB577
depth
81.8 mm
BAA020
height
108.2 mm
BAF016
width
102.5 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D