Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2728710000 - A2C 150/185 BL
Bill of material
Weidmueller 2728710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2728710000
MANUTYPEDESC
Manufacturer Type Description
A2C 150/185 BL
DESCSHORT
Short Description
Feed-through terminal block, PUSH IN, 150 mm², 1000 V, 309 A, Number of connections: 1
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118801750
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm²
AAB789
max. connectable conductor cross-section multiple wire
185 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
50 mm²
AAB940
min. connectable conductor cross-section multiple wire
50 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
309 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
309 A
BAA303
Power loss, static, current-independent [Pls]
9.890 W
BAA351
color
blue
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
185 mm²
BAC677
Max. line cross section, rigid
185 mm²
BAC739
Min. line cross section, flexible
50 mm²
BAC740
Min. line cross section, rigid
50 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0 kg
BAB577
depth
97.65 mm
BAA020
height
118.029 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D