Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2730360000 - WPD 113 1X185+1X150/8X35 BK
Bill of material
Weidmueller 2730360000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2730360000
MANUTYPEDESC
Manufacturer Type Description
WPD 113 1X185+1X150/8X35 BK
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, black
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675034971
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
353 A
AAP403
Number of contact points per level
10
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
353 A
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.740 kg
BAB577
depth
80.433 mm
BAA020
height
126.25 mm
BAF016
width
63 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D