Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2744150000 - AEP DT 2.5 2T
Bill of material
Weidmueller 2744150000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2744150000
MANUTYPEDESC
Manufacturer Type Description
AEP DT 2.5 2T
DESCSHORT
Short Description
End plate (terminals) 112.8 mm x 2.1 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675035343
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAC140
Combustibility class
V0
BAE496
min. thickness
2.100 mm
AAF040
Mass
0.000 kg
BAA020
height
112.85 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D