Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2748720000 - HDC C HS BM0.2-0.5 AU
Bill of material
Weidmueller 2748720000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2748720000
MANUTYPEDESC
Manufacturer Type Description
HDC C HS BM0.2-0.5 AU
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 0.5 mm², 1 mm
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118890631
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
1 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.500 mm²
AAB935
min. connectable conductor cross-section
0.200 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D