Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2749628 - TAE-TRAB FM-NFN-AP
Bill of material
PHOENIX CONTACT 2749628
MANUID
Product number of the Manufacturer
2749628
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
TAE outlet box (NFN) for surface mounting with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps)
MANUTYPEDESC
Manufacturer Type Description
TAE-TRAB FM-NFN-AP
PREVIEW
Preview
INTNO
International product number
4017918108199
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAF040
net weight
0.080 kg
AAI848
nominal voltage (at DC)
60 V
AAI735
max. continuous voltage (at DC)
185 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
250 V
AAI906
voltage protection level (core/earth)
500 V
AAO663
GTIN
4017918108199
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
TAE outlet box (NFN) for surface mounting with surge protection for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps)
AAO057
Product type
TAE-TRAB FM-NFN-AP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part