Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2756940000 - EBB 25-50/16 AM
Bill of material
Weidmueller 2756940000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2756940000
MANUTYPEDESC
Manufacturer Type Description
EBB 25-50/16 AM
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, Number of connections: 3, Brass coloured
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675005216
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
BAA020
height
54 mm
BAA351
color
brass-/gold-colored
BAB577
depth
24 mm
BAC034
Connection type
Screw connection
BAC676
Max. line cross section, flexible
50 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAF016
width
20 mm
AAF040
Mass
0.122 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D