Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2762265 - MT-RS485
Bill of material
PHOENIX CONTACT 2762265
MANUID
Product number of the Manufacturer
2762265
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Rail-mountable module with surge voltage coarse and fine protection for RS-485 interface, for mounting on NS 35/7.5, housing width: 50 mm
MANUTYPEDESC
Manufacturer Type Description
MT-RS485
PREVIEW
Preview
INTNO
International product number
4017918064945
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
DIN track
AAF040
net weight
0.101952 kg
AAI735
max. continuous voltage (at DC)
12 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
22 V
AAI909
voltage protection level (core/signal ground)
22 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
600 V
AAO663
GTIN
4017918064945
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Rail-mountable module with surge voltage coarse and fine protection for RS-485 interface, for mounting on NS 35/7.5, housing width: 50 mm
AAO057
Product type
MT-RS485
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D