Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
27710-25 - Levelling wedges, aluminium with non-slip insulating layer, free-standing
Bill of material
27710-25-145095059
BEST
Order No.
27710-25-145095059
FVS
Fine adjustment
7 mm
VBEL
Adj. load
70 kN
DREHMSS
Torque on set screw
35 Nm
HVUD
Height adjustment
0.275 mm
GEW
Approx. weight
1.4200 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. norelem
4059495511368
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D