Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2776680000 - SAKDU 6N
Bill of material
Weidmueller 2776680000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2776680000
MANUTYPEDESC
Manufacturer Type Description
SAKDU 6N
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 6 mm², 800, 41 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675044161
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D