Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2776710000 - SAKDU 6N BK
Bill of material
Weidmueller 2776710000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2776710000
MANUTYPEDESC
Manufacturer Type Description
SAKDU 6N BK
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 6 mm², 800, 41 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675044192
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
-
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D