Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2777027 - D-UDK-RELG
Bill of material
PHOENIX CONTACT 2777027
MANUID
Product number of the Manufacturer
2777027
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 63.5 mm, width: 1.5 mm
MANUTYPEDESC
Manufacturer Type Description
D-UDK-RELG
PREVIEW
Preview
AAU734
Manufacturer product description
Basic terminal block, length: 63.5 mm, width: 1.5 mm, color: gray
INTNO
International product number
4017918068615
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
AAF040
net weight
0.0042 kg
AAB382
Type of accessory
Terminal panel
AAO663
GTIN
4017918068615
AAW338
Manufacturer product designation
End cover
AAO057
Product type
D-UDK-RELG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D