Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2777030 - UDK-RELG 2
Bill of material
PHOENIX CONTACT 2777030
MANUID
Product number of the Manufacturer
2777030
DESCSHORT
Short Description
Basic terminal block
DESCLONG
Long Description
Basic termination blocks with test connection on both sides and double connections with the same potential for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 2-pos.
MANUTYPEDESC
Manufacturer Type Description
UDK-RELG 2
PREVIEW
Preview
INTNO
International product number
4017918068622
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
14.5 mm
BAA020
height
63.63 mm
AAF040
net weight
0.034 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
BAD454
Functional extension possible
No
AAO663
GTIN
4017918068622
AAW338
Manufacturer product designation
Basic terminal block
AAU734
Manufacturer product description
Basic termination blocks with test connection on both sides and double connections with the same potential for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 2-pos.
AAO057
Product type
UDK-RELG 2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D