Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2777069 - UDK-RELG 7
Bill of material
PHOENIX CONTACT 2777069
MANUID
Product number of the Manufacturer
2777069
DESCSHORT
Short Description
Basic terminal block
DESCLONG
Long Description
Basic termination blocks with test connection on both sides and double connections with the same potential for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 7-pos.
MANUTYPEDESC
Manufacturer Type Description
UDK-RELG 7
PREVIEW
Preview
INTNO
International product number
4017918068653
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
45.25 mm
BAA020
height
63.63 mm
AAF040
net weight
0.103 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
BAD454
Functional extension possible
No
AAO663
GTIN
4017918068653
AAW338
Manufacturer product designation
Basic terminal block
AAU734
Manufacturer product description
Basic termination blocks with test connection on both sides and double connections with the same potential for NS 32 and NS 35/7.5 DIN rail, with end cover, for ST-REL..., ST-OV... and ST-OE... plugs, 7-pos.
AAO057
Product type
UDK-RELG 7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D