Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2782640000 - AITB 2.5 N-L-PE DL
Bill of material
Weidmueller 2782640000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2782640000
MANUTYPEDESC
Manufacturer Type Description
AITB 2.5 N-L-PE DL
DESCSHORT
Short Description
Multi level installation terminal block, 24 A, dark beige
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4064675058786
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
24 A
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
AAF040
Mass
0.021 kg
BAB577
depth
50.460 mm
BAA020
height
104.826 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D