Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2784130000 - HDC-C-HE-BM0.3KO
Bill of material
Weidmueller 2784130000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2784130000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HE-BM0.3KO
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 0.3 mm²
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4064675060826
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.300 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
16 A
AAS458
Conductor connection method
crimp connection
AAB202
Insulation stripped length
7.5 mm
AAF040
Mass
0.050 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D