Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2784200000 - HDC-C-HE-BM0.5FE
Bill of material
Weidmueller 2784200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2784200000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HE-BM0.5FE
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, 0.5 mm²
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4064675061137
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.500 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAF726
rated current
16 A
AAS458
Conductor connection method
crimp connection
AAB202
Insulation stripped length
7.5 mm
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D