Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
norelem
Description
27851 - Hinges plastic, separable, dismountable
Bill of material
27851-60333302
BEST
Order No.
FORM
Form
FORMT
Form definition
MATERIAL
Material
Kunststoff
A
distance
mm
A1
distance
mm
A2
distance
mm
A3
Length
mm
A4
Length
mm
B
width
48 mm
B2
width
28 mm
D1
Diameter
6.6 mm
D2
Diameter
6 mm
D3
Diameter
14 mm
H
height
9 mm
F1
F1 max. kN
N
F2
F2 max. kN
N
TRAG
Load capacity
N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39263050
EAN
EAN-Nr. norelem
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D