Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
27861 - Hinges aluminium, with detent
Bill of material
27861-35301
BEST
Order No.
27861-35301
MATERIAL
Material
Aluminium
W
Angle
°
A
width
35 mm
A1
Distance
21 mm
B
Length
30 mm
B1
Distance
15 mm
D
diameter
3.5 mm
D1
diameter
10 mm
S
thickness
3.3 mm
MOMENT
Max. torque Nm
0,3 Nm
F1
2260 N
F2
1380 N
GEW
Approx. weight
0.0093 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
4059495349756
FILTER
KIPP,NORELEM,KIPP_USA
XA
17.0
XB
17.0
XC
32.8
XD
15.0
XE
10.2
XF
13.0
XG
2.5
XH
3.5
XI
1.5
XJ
24.0
XK
0.5
XL
9.500 mm
XM
5.000 mm
XN
5.100 mm
XO
0.000 mm
XP
0.000 mm
XQ
0.000 mm
XR
0.000 mm
XS
0.000 mm
XT
4.500 mm
XU
0.000 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D