Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
norelem
Description
27904 - Spring hinges steel or stainless steel, 240 mm
Bill of material
27904-14024001
BEST
Order No.
FORM
Form
MATERIAL
Material
AUSF
version
AUSF1
version 1
A
width
40 mm
A1
Distance
mm
B
Length
240 mm
B1
Distance
mm
D
diameter
mm
D1
diameter
4 mm
S
thickness
1.5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. norelem
FILTER
KIPP,NORELEM,KIPP_USA
XA
mm
TYP
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D