Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790550000 - B4C 2.5
Bill of material
Weidmueller 2790550000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790550000
MANUTYPEDESC
Manufacturer Type Description
B4C 2.5
DESCSHORT
Short Description
Feed-through terminal block, 2.5 mm², 800 V, 24 A, Number of connections: 4
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675069256
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D