Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790810000 - B3C 6 BL
Bill of material
Weidmueller 2790810000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790810000
MANUTYPEDESC
Manufacturer Type Description
B3C 6 BL
DESCSHORT
Short Description
Feed-through terminal block, 6 mm², 800 V, 41 A, Number of connections: 3
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070009
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.023 kg
BAB577
depth
42.200 mm
BAA020
height
82.850 mm
BAF016
width
8 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D