Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790820000 - B2C 2.5 PE
Bill of material
Weidmueller 2790820000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790820000
MANUTYPEDESC
Manufacturer Type Description
B2C 2.5 PE
DESCSHORT
Short Description
PE terminal, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow, orange
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070016
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
37.400 mm
BAA020
height
49.700 mm
BAF016
width
4.950 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D