Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2790880000 - B2C 6 PE
Bill of material
Weidmueller 2790880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790880000
MANUTYPEDESC
Manufacturer Type Description
B2C 6 PE
DESCSHORT
Short Description
PE terminal, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow, orange
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070078
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.022 kg
BAB577
depth
42.200 mm
BAA020
height
62.750 mm
BAF016
width
8 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D