Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2791080000 - BEP 3C 6
Bill of material
Weidmueller 2791080000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2791080000
MANUTYPEDESC
Manufacturer Type Description
BEP 3C 6
DESCSHORT
Short Description
End plate (terminals) 82.5 mm x 1.5 mm, grey
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675070276
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAA020
height
82.200 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D