Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2798530 - UBK 2-500
Bill of material
PHOENIX CONTACT 2798530
MANUID
Product number of the Manufacturer
2798530
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
DIN rail module with coarse surge protection for two signal wires. Self-contacting grounding foot for mounting on NS 32 or NS 35/7.5, housing width: 17.5 mm. Design: 500 V AC
MANUTYPEDESC
Manufacturer Type Description
UBK 2-500
PREVIEW
Preview
INTNO
International product number
4017918073800
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.060 kg
AAI734
max. continuous voltage (at AC)
500 V
AAI847
nominal voltage (at AC)
500 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
2 A
AAI905
voltage protection level (core/core)
2500 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
1500 V
AAO663
GTIN
4017918073800
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
DIN rail module with coarse surge protection for two signal wires. Self-contacting grounding foot for mounting on NS 32 or NS 35/7.5, housing width: 17.5 mm. Design: 500 V AC
AAO057
Product type
UBK 2-500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part