Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800036 - S-PT-4-EX-24DC
Bill of material
PHOENIX CONTACT 2800036
MANUID
Product number of the Manufacturer
2800036
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Two-stage surge protection for three or four signals of floating signal circuits in screw-on module with IP67 degree of protection for sensor heads, connection: M20 x 1.5. Tested in accordance with the following types of protection in Ex areas: Ex d / Ex tD / Ex ia IIC / Ex iaD. Suitable for use in the fieldbus system in accordance with the FISCO concept, HART-compatible.
MANUTYPEDESC
Manufacturer Type Description
S-PT-4-EX-24DC
PREVIEW
Preview
INTNO
International product number
4046356411042
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
26
AAF040
net weight
0.207 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
25 V
AAI735
max. continuous voltage (at DC)
36 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
Yes
AAI905
voltage protection level (core/core)
65 V
AAI906
voltage protection level (core/earth)
1100 V
AAO663
GTIN
4046356411042
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Two-stage surge protection for three or four signals of floating signal circuits in screw-on module with IP67 degree of protection for sensor heads, connection: M20 x 1.5. Tested in accordance with the following types of protection in Ex areas: Ex d / Ex tD / Ex ia IIC / Ex iaD. Suitable for use in the fieldbus system in accordance with the FISCO concept, HART-compatible.
AAO057
Product type
S-PT-4-EX-24DC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D