Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800189 - VAL-MS-T1/T2 335/12.5/3+0
Bill of material
PHOENIX CONTACT 2800189
MANUID
Product number of the Manufacturer
2800189
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Universal varistor-based plug-in lightning/surge arrester for 3-phase power supply networks with common N and PE (4-conductor system: L1, L2, L3, PEN).
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 335/12.5/3+0
PREVIEW
Preview
INTNO
International product number
4046356518604
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.5278 kg
AAI734
max. continuous voltage (at AC)
335 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-C
AAI904
voltage protection level
1.200 kV
AAI439
max. lightning impulse current (10/350)
12.500 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
3 Div.
AAK203
type of poles
3
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
12.500 kA
AAO663
GTIN
4046356518604
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Universal varistor-based plug-in lightning/surge arrester for 3-phase power supply networks with common N and PE (4-conductor system: L1, L2, L3, PEN).
AAO057
Product type
VAL-MS-T1/T2 335/12.5/3+0
AAY811
URI of the product
http://www.phoenixcontact.com/product/2800189
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D