Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800531 - PWT 100-800AC-FM
Bill of material
PHOENIX CONTACT 2800531
MANUID
Product number of the Manufacturer
2800531
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Lightning/surge arrester, according to type 1/2 / class I/II, for 3-phase power supply networks with combined PE and N installed in one conductor (L1, L2, L3, PEN).
MANUTYPEDESC
Manufacturer Type Description
PWT 100-800AC-FM
PREVIEW
Preview
INTNO
International product number
4046356570688
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
11.160 kg
AAI734
max. continuous voltage (at AC)
800 V
AAI847
nominal voltage (at AC)
690 V
AAG363
min. conductor cross section solid (solid, stranded)
16 mm^2
AAK366
system configuration
TN-C
AAI904
voltage protection level
4.500 kV
AAI439
max. lightning impulse current (10/350)
35 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
10 Div.
AAK203
type of poles
3
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAI539
follow current extinguishing capability
50 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
50 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
16 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
50 mm^2
AAI832
nominal discharge surge current (8/20)
35 kA
AAI911
voltage protection level (L-PE/N-PE)
4.500 kV
AAO663
GTIN
4046356570688
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Lightning/surge arrester, according to type 1/2 / class I/II, for 3-phase power supply networks with combined PE and N installed in one conductor (L1, L2, L3, PEN).
AAO057
Product type
PWT 100-800AC-FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D