Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800625 - BT-1S-230AC/O
Bill of material
PHOENIX CONTACT 2800625
MANUID
Product number of the Manufacturer
2800625
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 3 arresters for universal installation in installation boxes, sill-type trunking, underfloor installations or direct installation in the termination device. Circuit with thermal monitoring and visual fault warning. Installation in branch or through wiring. Version: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
BT-1S-230AC/O
PREVIEW
Preview
INTNO
International product number
4046356620437
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
screwable
AAF040
net weight
0.042 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
275 V
AAI910
voltage protection level (L-N)
1.300 kV
AAI847
nominal voltage (at AC)
230 V
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAI904
voltage protection level
1.300 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
2.500 mm^2
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
3 kA
AAI834
nominal discharge surge current (8/20) (L-N)
3 kA
AAI841
nominal load current
16 A
AAO663
GTIN
4046356620437
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 3 arresters for universal installation in installation boxes, sill-type trunking, underfloor installations or direct installation in the termination device. Circuit with thermal monitoring and visual fault warning. Installation in branch or through wiring. Version: 230 V AC
AAO057
Product type
BT-1S-230AC/O
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
建議
Loading ...
下載CAD模型
Previews
3D
2D