Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800771 - PT-IQ-1X2-12DC-P
Bill of material
PHOENIX CONTACT 2800771
MANUID
Product number of the Manufacturer
2800771
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug with integrated multi-stage status indicator on the module for a 2-wire floating signal circuit. 12 V DC nominal voltage.
MANUTYPEDESC
Manufacturer Type Description
PT-IQ-1X2-12DC-P
PREVIEW
Preview
INTNO
International product number
4046356645485
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
BAG640
Assembly type
plug-in
AAF040
net weight
0.045 kg
AAI848
nominal voltage (at DC)
12 V
AAI734
max. continuous voltage (at AC)
10 V
AAI735
max. continuous voltage (at DC)
15 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAI841
nominal load current
1 A
AAO663
GTIN
4046356645485
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug with integrated multi-stage status indicator on the module for a 2-wire floating signal circuit. 12 V DC nominal voltage.
AAO057
Product type
PT-IQ-1X2-12DC-P
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D